Obsolete
RBE05SM20A
High Efficiency , High Reliability Type Schottky Barrier Diode
Obsolete
RBE05SM20A
High Efficiency , High Reliability Type Schottky Barrier Diode
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RBE05SM20A
Part Number |
|
|
---|---|---|
Ordering Part Number | RBE05SM20AT2R | RB551VM-40TE-17 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | EMD2 | UMD2 |
Unit Quantity | 8000 | 3000 |
Minimum Packing Quantity | 8000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-523 | SOD-323FL |
JEITA Package | SC-79 | SC-90A |
Package Size [mm] | 0.8x1.6 (t=0.7) | 1.25x2.5 (t=0.9) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM [V] | 30 | 40 |
Reverse Voltage VR [V] | 20 | 40 |
Average Rectified Forward Current IO [A] | 0.5 | 0.2 |
IFSM [A] | 1.0 | 1.0 |
Forward Voltage VF (Max.)[V] | 0.53 | 0.43 |
IF @ Forward Voltage [A] | 0.5 | 0.2 |
Reverse Current IR (Max.)[mA] | 0.15 | 0.08 |
VR @ Reverse Current[V] | 20 | 10 |
Storage Temperature (Min.)[°C] | -40 | -55 |
Storage Temperature (Max.)[°C] | 125 | 125 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X