Obsolete RBE05AS20A
High Efficiency , High Reliability Type Schottky Barrier Diode

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For RBE05AS20A

Part Number
RBE05AS20A
RB161QS-40
RB161QS-40
Ordering Part Number RBE05AS20AT2R RB161QS-40T18R
Similar Level - Same Pinout
Data Sheet    
Supply Status Obsolete Recommended
Package VML2 SMD1006
Unit Quantity 8000 18000
Minimum Packing Quantity 8000 18000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DFN1006-2 SOD-882 (DSN1006-2)
Package Size [mm] 0.6x1 (t=0.53) 0.6x1 (t=0.23)
Configuration Single Single
Number of terminal 2 2
VRM [V] 30 40
Reverse Voltage VR [V] 20 40
Average Rectified Forward Current IO [A] 0.5 1.0
IFSM [A] 1.0 7.0
Forward Voltage VF (Max.)[V] 0.53 0.6
IF @ Forward Voltage [A] - 1.0
Reverse Current IR (Max.)[mA] 0.15 0.1
VR @ Reverse Current[V] 20 10
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 125 150
Mounting Style - Surface mount
X

Most Viewed