Not Recommended for New Designs RB751V-40
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB751V-40

Part Number
RB751V-40
RB751V-40
RB751VM-40
RB751VM-40
Ordering Part Number RB751V-40TE-17 RB751VM-40TE-17
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD2 UMD2
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-323FL SOD-323FL
JEITA Package SC-90A SC-90A
Package Size [mm] 1.25x2.5 (t=0.9) 1.25x2.5 (t=0.9)
Configuration Single Single
Number of terminal 2 2
VRM [V] 40 40
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.03 0.03
IFSM [A] 0.2 0.2
Forward Voltage VF (Max.)[V] 0.37 0.37
IF @ Forward Voltage [A] 0.001 0.001
Reverse Current IR (Max.)[mA] 5.0E-4 5.0E-4
VR @ Reverse Current[V] 30 30
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 125 150
Mounting Style Surface mount Surface mount
X

Most Viewed