Last Time Buy
RB521ZS8A30
Schottky Barrier Diode
Last Time Buy
RB521ZS8A30
Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB521ZS8A30
Part Number |
|
|
---|---|---|
Ordering Part Number | RB521ZS8A30TE61 | RB522ES-30T15R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | HMD8 | SMD0603 |
Unit Quantity | 3000 | 15000 |
Minimum Packing Quantity | 3000 | 15000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DFN1608-8 | SOD-962 (DSN0603-2) |
Package Size [mm] | 0.8x1.6 (t=0.33) | 0.3x0.6 (t=0.29) |
Configuration | Fourth Line | Single |
Number of terminal | 8 | 2 |
VRM [V] | 30 | 30 |
Reverse Voltage VR [V] | 30 | 30 |
Average Rectified Forward Current IO [A] | 0.1 | 0.1 |
IFSM [A] | 0.5 | 0.5 |
Forward Voltage VF (Max.)[V] | 0.37 | 0.37 |
IF @ Forward Voltage [A] | 0.01 | 0.01 |
Reverse Current IR (Max.)[mA] | 0.007 | 0.007 |
VR @ Reverse Current[V] | 10 | 10 |
Storage Temperature (Min.)[°C] | -55 | -40 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X