Last Time Buy RB521G-30
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB521G-30

Part Number
RB521G-30
RB521G-30
RB521CM-30
RB521CM-30
Ordering Part Number RB521G-30T2R RB521CM-30T2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD2 VMN2M
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-723 SOD-923
JEITA Package SC-104A -
Package Size [mm] 0.6x1.4 (t=0.55) 0.6x1 (t=0.4)
Configuration Single Single
Number of terminal 2 2
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.1 0.1
IFSM [A] 0.5 0.5
Forward Voltage VF (Max.)[V] 0.35 0.35
IF @ Forward Voltage [A] 0.01 0.01
Reverse Current IR (Max.)[mA] 0.01 0.01
VR @ Reverse Current[V] 10 10
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 125 150
Mounting Style Surface mount Surface mount
X

Most Viewed