Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Schottky Barrier Diode - RB520ZS8A30

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RB520ZS8A30TE61
Status | NRND
Package | HMD8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

DFN1608-8

Package Size[mm]

1.6x0.8(t=0.3)

Mounting Style

Surface mount

Number of terminal

8

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.46

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

3.0E-4

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small mold type.
・Multi-diodes package.