Last Time Buy RB520G-40
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB520G-40

Part Number
RB520G-40
RB520G-40
RB520CM-40
RB520CM-40
Ordering Part Number RB520G-40T2R RB520CM-40T2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD2 VMN2M
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-723 SOD-923
JEITA Package SC-104A -
Package Size [mm] 0.6x1.4 (t=0.55) 0.6x1 (t=0.4)
Configuration Single Single
Number of terminal 2 2
VRM [V] 40 40
Reverse Voltage VR [V] 40 40
Average Rectified Forward Current IO [A] 0.1 0.1
IFSM [A] 1.0 1.0
Forward Voltage VF (Max.)[V] 0.71 0.71
IF @ Forward Voltage [A] 0.1 0.1
Reverse Current IR (Max.)[mA] 0.015 0.015
VR @ Reverse Current[V] 40 40
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed