RB511SM-30
30V, 100mA, SOD-523, Schottky Barrier Diode
RB511SM-30
RB511SM-30
30V, 100mA, SOD-523, Schottky Barrier Diode
RB511SM-30 is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB511SM-30T2R
Status |
Recommended
Package |
EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
0.5
Forward Voltage VF(Max.)[V]
0.37
IF @ Forward Voltage [A]
0.01
Reverse Current IR(Max.)[mA]
0.007
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
0.8x1.6 (t=0.7)
Features:
- Ultra Small mold type (EMD2)
- High reliability
- Super low VF