RB510VM-40
40V, 100mA, SOD-323FL, Schottky Barrier Diode
RB510VM-40
RB510VM-40
40V, 100mA, SOD-323FL, Schottky Barrier Diode
RB510VM-40 is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.
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
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
0.5
Forward Voltage VF(Max.)[V]
0.48
IF @ Forward Voltage [A]
0.01
Reverse Current IR(Max.)[mA]
0.4
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Features:
- Small mold type (UMD2)
- High reliability
- Low VF