RB298T100NZ
Super Low IR, 100V, 30A, ITO-220AB, Schottky Barrier Diode
RB298T100NZ
RB298T100NZ
Super Low IR, 100V, 30A, ITO-220AB, Schottky Barrier Diode
RB298T100NZ is super low IR schottky barrier diode for switching power supply.
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
C-Common
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
110
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
30
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.87
IF @ Forward Voltage [A]
15
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
- Cathode common dual type
- High reliability
- Super low IR