Not Recommended for New Design Schottky Barrier Diode - RB238T-40

Replacement Product For RB238T-40
Part Number Datasheet Package Pin Compatible
RB238T-40NZ TO-220FN (3PIN)

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RB238T-40
Status | NRND
Package | TO-220FN (3PIN)
Unit Quantity | 1000
Minimum Package Quantity |
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

ITO-220AB

Package Size[mm]

10.0x15.0(t=4.5)

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

40.0

IFSM[A]

100.0

Forward Voltage VF(Max.)[V]

0.8

IF @ Forward Voltage [A]

20.0

Reverse Current IR(Max.)[mA]

0.012

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Cathode common dual type
  • High reliability
  • Super low IR