RB215T-40NZ
40V, 20A, ITO-220AB, Schottky Barrier Diode
RB215T-40NZ
RB215T-40NZ
40V, 20A, ITO-220AB, Schottky Barrier Diode
RB215T-40NZ is low IR schottky barrier diode for switching power supply.
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
C-Common
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
45
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.55
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.5
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
・Cathode common type.・Low IR type, highly reliable.