Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Schottky Barrier Diode - RB085BM-30

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RB085BM-30TL
Status | NRND
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252(DPAK)

Package(JEITA)

SC-63

Package Size[mm]

6.6x10.0(t=2.2)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

35

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

10.0

IFSM[A]

50.0

Forward Voltage VF(Max.)[V]

0.48

IF @ Forward Voltage [A]

4.0

Reverse Current IR(Max.)[mA]

0.3

VR @ Reverse Current[V]

30

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Features:

  • Power Mold Type (TO-252)
  • Cathode common dual type
  • High reliability
  • Low VF