RB081LAM-20
20V, 5A, SOD-128, Schottky Barrier Diode
RB081LAM-20
RB081LAM-20
20V, 5A, SOD-128, Schottky Barrier Diode
RB081LAM-20 is a schottky barrier diode with low VF, suitable for general rectification.
New alternative products may be available.
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
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
25
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
5
IFSM[A]
80
Forward Voltage VF(Max.)[V]
0.45
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.7
VR @ Reverse Current[V]
20
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Small power mold type (PMDTM)
- High reliability
- Low VF