Not Recommended for New Designs BAS40HM
Schottky Barrier Diode in SOT-23 Package

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAS40HM

Part Number
BAS40HM
BAS40HM
BAS40HY
BAS40HY
Ordering Part Number BAS40HMT116 BAS40HYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration Single Single
Number of terminal 3 3
VRM [V] 40 40
Reverse Voltage VR [V] 40 40
Average Rectified Forward Current IO [A] 0.12 0.12
IFSM [A] 0.6 0.6
Forward Voltage VF (Max.)[V] 1.0 1.0
IF @ Forward Voltage [A] 0.04 0.04
Reverse Current IR (Max.)[mA] 0.01 0.01
VR @ Reverse Current[V] 40 40
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed