Schottky Barrier Diode in SOT-23 Package - BAS40-06HM

BAS40-06HM is Schottky Barrier Diode for general rectification.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BAS40-06HMT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-23

Package Size[mm]

2.9x2.4 (t=0.95)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.12

IFSM[A]

0.6

Forward Voltage VF(Max.)[V]

1.0

IF @ Forward Voltage [A]

0.04

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Ultra small mold type (SOT-23)
  • High reliability
  • Low VF