RBR3LAM30BTF
Low VF, 30V, 3A, SOD-128, Schottky Barrier Diode for Automotive
RBR3LAM30BTF
RBR3LAM30BTF
Low VF, 30V, 3A, SOD-128, Schottky Barrier Diode for Automotive
RBR3LAM30BTFis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Part Number | RBR3LAM30BTFTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
3
IFSM[A]
45
Forward Voltage VF(Max.)[V]
0.53
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.08
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type(PMDTM)
- High reliability
- Low VF