RB540SM-40
40V, 200mA, SOD-523, Schottky Barrier Diode
RB540SM-40
RB540SM-40
40V, 200mA, SOD-523, Schottky Barrier Diode
RB540SM-40 is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.
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
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.2
IFSM[A]
1
Forward Voltage VF(Max.)[V]
0.71
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.015
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.8x1.6 (t=0.7)
Features:
- Ultra Small mold type (EMD2)
- High reliability
- Low VF