RB160VAM-60
60V, 1A, SOD-323HE, Schottky Barrier Diode
RB160VAM-60
RB160VAM-60
60V, 1A, SOD-323HE, Schottky Barrier Diode
RB160VAM-60 is standard Schottky Barrier Diode for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB160VAM-60TR
Status |
Recommended
Package |
TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
1
IFSM[A]
5
Forward Voltage VF(Max.)[V]
0.43
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.04
VR @ Reverse Current[V]
60
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Features:
- Small power mold type (TUMD2M)
- High reliability
- Low VF