RB095T-90NZ
90V, 6A, ITO-220AB, Schottky Barrier Diode
RB095T-90NZ
RB095T-90NZ
90V, 6A, ITO-220AB, Schottky Barrier Diode
RB095T-90NZ is low IR schottky barrier diode for switching power supply.
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
C-Common
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
90
Reverse Voltage VR[V]
90
Average Rectified Forward Current IO[A]
6
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.75
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.15
VR @ Reverse Current[V]
90
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
・Cathode common type.・Low IR type, highly reliable.