RB056LAM-40
40V, 3A, SOD-128, Schottky Barrier Diode
RB056LAM-40
RB056LAM-40
40V, 3A, SOD-128, Schottky Barrier Diode
RB056LAM-40 is a schottky barrier diode with low VF, suitable for general rectification.
New alternative products may be available.
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
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
3
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.58
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.05
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Small power mold type (PMDTM)
- High reliability
- Low VF