BAS40-06HYFH
40V, 120mA, SOT-23, Anode Common, Schottky Barrier Diode for Automotive
BAS40-06HYFH
BAS40-06HYFH
40V, 120mA, SOT-23, Anode Common, Schottky Barrier Diode for Automotive
BAS40-06HYFH is low VF and high reliability Automotive Schottky Barrier Diode, suitable for small current rectification. Very common package SOT-23 and high productive efficiency help your design better. This product complies AEC-Q101 Automotive Grade.
Product Detail
Specifications:
Configuration
A-Common
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.12
IFSM[A]
0.6
Forward Voltage VF(Max.)[V]
1
IF @ Forward Voltage [A]
0.04
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Ultra small mold type (SOT-23)
- High reliability
- Low VF