RBQ20BGE45A
45V, 20A, TO-252, Cathode Common, Low IR Schottky Barrier Diode
RBQ20BGE45A
RBQ20BGE45A
45V, 20A, TO-252, Cathode Common, Low IR Schottky Barrier Diode
RBQ20BGE45A is the high reliability schottky barrier diode with low IR for switching power supply.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RBQ20BGE45ATL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
45
Reverse Voltage VR[V]
45
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.59
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
45
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.4)
Features:
- High reliability
- Power mold type
- Cathode common dual type
- Low IR