RBQ15BM100AFH
Low IR, 100V, 15A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
RBQ15BM100AFH
RBQ15BM100AFH
Low IR, 100V, 15A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
RBQ15BM100AFH is Low IR Schottky Barrier Diode for General rectification. The high reliability product for Automotive.
Product Detail
Part Number | RBQ15BM100AFHTL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
15
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.71
IF @ Forward Voltage [A]
7.5
Reverse Current IR(Max.)[mA]
0.14
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A