RBQ10T100ANZ
Low IR, 100V, 10A, ITO-220AB, Schottky Barrier Diode
RBQ10T100ANZ
RBQ10T100ANZ
Low IR, 100V, 10A, ITO-220AB, Schottky Barrier Diode
RBQ10T100ANZ is Low IR Schottky Barrier Diode for General rectification.
New alternative products may be available.
Data Sheet
Sample
Product Detail
Specifications:
Configuration
C-Common
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
10
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.77
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.08
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
N/A