RBLQ3LAM10
Trench MOS Structure, 100V, 3A, SOD-128, Highly Efficient SBD

The RBLQ3LAM10 is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBLQ3LAM10TR
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

3

IFSM[A]

80

Forward Voltage VF(Max.)[V]

0.64

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Low VF and low IR
X

Most Viewed