RBLQ30NL10SFH (New)
Trench MOS Structure, 100V, 30A, TO-263L, Highly Efficient SBD for Automotive

The RBLQ30NL10SFH is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RBLQ30NL10SFHTL
Status | Active
Package | LPDL
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-263L

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

30

IFSM[A]

200

Forward Voltage VF(Max.)[V]

0.86

IF @ Forward Voltage [A]

30

Reverse Current IR(Max.)[mA]

0.15

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x15.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Low VF and low IR
  • Low capacitance