RBLQ30NB10S (New)
Trench MOS Structure, 100V, 30A, TO-263AB, Highly Efficient SBD

The RBLQ30NB10S is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RBLQ30NB10STL
Status | Recommended
Package | LPDL
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Configuration

Single

Package Code

TO-263AB

Package Size [mm]

15.1x10.1(t=4.7)

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

30.0

IFSM[A]

200.0

Forward Voltage VF(Max.)[V]

0.86

IF @ Forward Voltage [A]

30.0

Reverse Current IR(Max.)[mA]

0.15

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Power mold type
  • Low VF and low IR

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • What Is Thermal Design
  • Method for Calculating Junction Temperature from Transient Thermal Resistance Data
  • Notes for Temperature Measurement Using Thermocouples
  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • What is a Thermal Model? (Diode)
  • Measurement Method and Usage of Thermal Resistance RthJC
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Characteristics Data

  • RBLQ30NB10S ESD Data

Packaging & Quality

Package Information

  • Package Dimension
  • Moisture Sensitivity Level
  • Anti-Whisker formation
  • Condition of Soldering

Environmental Data

  • About Flammability of Materials
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations