RBLQ10RSM10TF
Trench MOS Structure, 100V, 10A, TO-277A, Highly Efficient SBD for Automotive

The RBLQ10RSM10TF is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications. A miniaturized, thin and wireless TO-277 package.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RBLQ10RSM10TFTL1
Status | Recommended
Package | TO-277GE
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

10

IFSM[A]

200

Forward Voltage VF(Max.)[V]

0.67

IF @ Forward Voltage [A]

10

Reverse Current IR(Max.)[mA]

0.08

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.6x6.5 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Low VF and low IR
X

Most Viewed