RBLQ10RSM10
(Under Development)

RBLQ10RSM10 (Under Development)
Trench MOS Structure, 100V, 10A, TO-277A, Highly Efficient SBD

The RBLQ10RSM10 is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications. A miniaturized, thin and wireless TO-277 package.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RBLQ10RSM10TL
Package | TO-277GE
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Configuration

Single

Package Code

TO-277A

Package Size[mm]

6.5x4.6 (t=1.2)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

10.0

IFSM[A]

200.0

Forward Voltage VF(Max.)[V]

0.67

IF @ Forward Voltage [A]

10.0

Reverse Current IR(Max.)[mA]

0.08

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Power mold type
  • Low VF and low IR

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Notes for Temperature Measurement Using Thermocouples
  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • What is a Thermal Model? (Diode)
  • Measurement Method and Usage of Thermal Resistance RthJC
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Simulations (Login Required)

  • Method for Exporting Circuit Data (ROHM Solution Simulator)

Characteristics Data

  • RBLQ10RSM10 ESD Data

Packaging & Quality

Package Information

  • TO-277GE Dimensions
  • Anti-Whisker formation

Environmental Data

  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations