Not Recommended for New Designs
RBQ30T100AHZ
Schottky Barrier Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RBQ30T100AHZ
Schottky Barrier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RBQ30T100AHZ
Part Number |
|
|
---|---|---|
Ordering Part Number | RBQ30T100AHZC9 | RBQ30NS100AFHTL |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-220FN (3PIN) | TO-263S (D2PAK) |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Tube | Taping |
RoHS | Yes | Yes |
Package Code | ITO-220AB | TO-263S (D2PAK) |
JEITA Package | - | SC-83 |
Package Size [mm] | 10x15 (t=4.9) | 10.1x9 (t=4.7) |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 100 | 100 |
Reverse Voltage VR [V] | 100 | 100 |
Average Rectified Forward Current IO [A] | 30.0 | 30.0 |
IFSM [A] | 100.0 | 100.0 |
Forward Voltage VF (Max.)[V] | 0.77 | 0.77 |
IF @ Forward Voltage [A] | 15.0 | 15.0 |
Reverse Current IR (Max.)[mA] | 0.2 | 0.2 |
VR @ Reverse Current[V] | 100 | 100 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Leaded type | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X