Not Recommended for New Designs RBQ20T100AHZ
Schottky Barrier Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RBQ20T100AHZ

Part Number
RBQ20T100AHZ
RBQ20T100AHZ
RBQ20NS100AFH
RBQ20NS100AFH
Ordering Part Number RBQ20T100AHZC9 RBQ20NS100AFHTL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220FN (3PIN) TO-263S (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Tube Taping
RoHS Yes Yes
Package Code ITO-220AB TO-263S (D2PAK)
JEITA Package - SC-83
Package Size [mm] 10x15 (t=4.9) 10.1x9 (t=4.7)
Configuration - C-Common
Number of terminal 3 3
VRM [V] 100 100
Reverse Voltage VR [V] 100 100
Average Rectified Forward Current IO [A] 20.0 20.0
IFSM [A] 100.0 100.0
Forward Voltage VF (Max.)[V] 0.77 0.77
IF @ Forward Voltage [A] 10.0 10.0
Reverse Current IR (Max.)[mA] 0.14 0.14
VR @ Reverse Current[V] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed