RBQ20NS100AFH
Low IR, 100V, 20A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive
RBQ20NS100AFH
RBQ20NS100AFH
Low IR, 100V, 20A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive
RBQ20NS100AFH is Low IR Schottky Barrier Diode for General rectification. The high reliability product for Automotive.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.77
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.14
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A