Trench MOS Structure, 100V, 3A, SOD-128, Highly Efficient SBD for Automotive - RBLQ3LAM10TF (Under Development)

The RBLQ3LAM10TF is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Part Number | RBLQ3LAM10TFTR
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Configuration

Single

Package Code

SOD-128

Package Size[mm]

4.7x2.5 (t=0.95)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

3.0

IFSM[A]

80.0

Forward Voltage VF(Max.)[V]

0.64

IF @ Forward Voltage [A]

3.0

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

  • High reliability
  • Small power mold type
  • Low VF and low IR