Rohm Breadcrumb

Rohm Productdetail

Schottky Barrier Diode - RB715ZFH

Automotive Schottky Barrier Diodes

Part Number | RB715ZFHT2L
Status | Active
Package | VMD3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-723

Package(JEITA)

SC-105AA

Package Size[mm]

1.2x1.2(t=0.5)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.03

IFSM[A]

0.2

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.001

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Features:

・Ultra-small mold type.
・Low VF type, highly reliable.