40V, 30mA, SOT-323FL, Schottky Barrier Diode for Automotive - RB706UM-40FH

RB706UM-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for High Speed switching.

Part Number | RB706UM-40FHTL
Status | Active
Package | UMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-323FL

Package(JEITA)

SC-85

Package Size[mm]

2.0x2.1 (t=0.9)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.03

IFSM[A]

0.2

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.001

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current[V]

30

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

125

Features:

N/A