Automotive Schottky Barrier Diode (AEC-Q101 Qualified) - RB558WMFH

RB558WMFH is the high reliability Automotive Schottky Barrier Diode, suitable for small current rectification.

Part Number | RB558WMFHTL
Status | Active
Package | EMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-416FL

Package(JEITA)

SC-89

Package Size[mm]

1.6x1.6 (t=0.7)

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Features:

  • Small mold type (EMD3F)
  • High reliability
  • Super Low VF