150V, 500mA, SOD-323HE, Schottky Barrier Diode for Automotive - RB558VYM150FH

RB558VYM150FH is super low IR high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number | RB558VYM150FHTR
Status | Recommended
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Package Size[mm]

2.5x1.4 (t=0.6)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

150

Reverse Voltage VR[V]

150

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

3.0

Forward Voltage VF(Max.)[V]

0.95

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

5.0E-4

VR @ Reverse Current[V]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Small mold type (TUMD2M)
  • High reliability
  • Low IR