RB550EAFH
30V, 0.7A, SOT-25T, Schottky Barrier Diode for Automotive

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

Product Detail

 
Part Number | RB550EAFHTR
Status | Active
Package | TSMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-25T

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.7

IFSM[A]

12

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.05

VR @ Reverse Current[V]

30

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=0.95)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small mold type.(TSMD5)
・Low VF, low VR type, and highly reliable.

Similar Products

 

Different Grade

RB550EA   Grade| Standard StatusActive
X

Most Viewed