Rohm Breadcrumb

Rohm Productdetail

Schottky Barrier Diode (AEC-Q101 Qualified) - RB541XNFH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part Number | RB541XNFHTR
Status | Active
Package | UMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-363

Package(JEITA)

SC-88

Package Size[mm]

2.0x2.1(t=0.9)

Mounting Style

Surface mount

Number of terminal

6

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.35

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Features:

・Small, power mold type.
・Low VF type, highly reliable.