40V, 200mA, SOD-323FL, Schottky Barrier Diode for Automotive - RB541VM-40FH

RB541VM-40FH is super low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number | RB541VM-40FHTE-17
Status | Active
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Package Size[mm]

2.5x1.25 (t=0.7)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1.0

Forward Voltage VF(Max.)[V]

0.61

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Features:

  • Small mold type (UMD2)
  • High reliability
  • Super Low VF