40V, 100mA, SOD-523, Schottky Barrier Diode for Automotive - RB511SM-40FH

RB511SM-40FH is super low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number | RB511SM-40FHT2R
Status | Active
Package | EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOD-523

Package(JEITA)

SC-79

Package Size[mm]

1.6x0.8 (t=0.6)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.41

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.004

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

125

Features:

  • Ultra Small mold type (EMD2)
  • High reliability
  • Super low VF