Rohm Breadcrumb

Rohm Productdetail

Schottky Barrier Diode (AEC-Q101 Qualified) - RB421DFH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part Number | RB421DFHT146
Status | Active
Package | SMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-346

Package(JEITA)

SC-59

Package Size[mm]

2.9x2.8(t=1.1)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1.0

Forward Voltage VF(Max.)[V]

0.55

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Features:

・Small mold type.
・Low IR type, highly reliable.