Schottky Barrier Diode (AEC-Q101 Qualified) - RB160VYM-60FH

RB160VYM-60FH is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number | RB160VYM-60FHTR
Status | Active
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Package Size[mm]

2.5x1.4 (t=0.6)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

1.0

IFSM[A]

3.0

Forward Voltage VF(Max.)[V]

0.61

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.04

VR @ Reverse Current[V]

60

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Small power mold type (TUMD2M)
  • High reliability
  • Low VF