RB080LAM-30TF
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)
RB080LAM-30TF
RB080LAM-30TF
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)
RB080LAM-30TF is a schottky barrier diode with low VF, suitable for general rectification. It is a highly reliable product for automotive.
New alternative products may be available.
Product Detail
Specifications:
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
5
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.51
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.15
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDTM)
- High reliability
- Low VF