Not Recommended for New Designs BAT54AHMFH
Schottky Barrier Diode (AEC-Q101 Qualified) in SOT-23 Package

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAT54AHMFH

Part Number
BAT54AHMFH
BAT54AHMFH
BAT54AHYFH
BAT54AHYFH
Ordering Part Number BAT54AHMFHT116 BAT54AHYFHT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration A-Common A-Common
Number of terminal 3 3
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.2 0.2
IFSM [A] 0.6 0.6
Forward Voltage VF (Max.)[V] 0.8 0.8
IF @ Forward Voltage [A] 0.1 0.1
Reverse Current IR (Max.)[mA] 0.002 0.002
VR @ Reverse Current[V] 25 25
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed