Rohm Breadcrumb

Rohm Productdetail

Rectifier Diode - RR601BM4S

RR601BM4S is low VF high reliability Rectifier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RR601BM4STL
Status | Active
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252(DPAK)

Package(JEITA)

SC-63

Package Size[mm]

6.6x10.0(t=2.2)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

400

Average Rectified Forward Current IO[A]

6.0

IFSM[A]

40.0

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

6.0

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Power Mold Type (TO-252)
  • High reliability
  • Low VF