RR601BGE4S
Standard Rectifier Diode
RR601BGE4S
RR601BGE4S
Standard Rectifier Diode
RR601BGE4S is low VF high reliability Standard Rectifier Diodes, suitable for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RR601BGE4STL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
400
Average Rectified Forward Current IO[A]
6
IFSM[A]
40
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
6
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.4)
Features:
- Low forward voltage
- High reliability