Not Recommended for New Designs
RR2LAM4S
Standard Rectifier Diode
RR2LAM4S
Not Recommended for New Designs
RR2LAM4S
Standard Rectifier Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RR2LAM4STR
Status |
Not Recommended for New Designs
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Average Rectified Forward Current IO[A]
2
IFSM[A]
50
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Low forward voltage
- High current overload capacity