Not Recommended for New Designs
RRU1LAM4STF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
RRU1LAM4STF
Not Recommended for New Designs
RRU1LAM4STF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RRU1LAM4STFTR
Status |
Not Recommended for New Designs
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
500
Average Rectified Forward Current IO[A]
1
IFSM[A]
20
Forward Voltage VF(Max.)[V]
1.3
IF @ Forward Voltage [A]
0.8
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
400
trr(Max.)[ns]
400
trr @IF[mA]
10
trr @IR[mA]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High speed switching
- High current overload capacity